Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
3/2- and 5/2-way spool valves with NAMUR style interface
Bill of material
552.01
ARTNO
Art. No.
552.01
SP
Voltage
230 V , 50 Hz
AN1
Port 1
G 1/4
AN35
Port 3 and 5
G 1/4
DN
8
DF
Flow rate
1370 L/min
VALVE
Valves
PLATE
Plate
Information
INFO
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices